Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KIPP
Description
K1806 - Profile slider
Bill of material
K1806.2050
BESTKIPP
Order No.
K1806.2050
FORM
Form
L
TYP
Type
Loslager
D
Gewinde
M5 mm
GEW
Approx. weight
0.1026 kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
79070060
EAN
EAN-Nr. Kipp
4059245616046
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.